Catalog No. : HTFX331100
Description: 8.3KV 100A FX FULL-RANGE FUSE W/IND
UPC: 783786511693
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Blown Fuse Indicator |
|
Application |
Clip Mounted in Live-Front Switchgear, Externally mounted on Overhead distribution systems, Installed in Elastimold MCAN Rubber Molded Canister for Deadfront/Submersible applications, Installed directly in Oil. Not suitable for DryWall Canister Applications. |
Specifications
|
Amperage Rating |
100 A |
|
Voltage Rating |
8.3 kV |
|
Interrupt Rating |
50,000 A |
|
Mounting |
Clip Mount |
|
Material |
Tin-Plated Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Diameter 2.25-2.18 in |
|
Rated current |
100 A |
|
Rated voltage |
8.3 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
373.4 mm |
|
Length |
14.7 inch |
|
Diameter |
84.4 mm |
|
Diameter |
3.32 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |