Catalog No. : HTFX331080
Description: 8.3KV 80A FX FULL-RANGE FUSE W/INDI
UPC: 783786511686
Descriptors
|
Category |
Medium voltage fuse |
Specifications
|
Interrupt Rating |
50,000 A |
|
Rated current |
80 A |
|
Rated voltage |
8.3 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
363.5 mm |
|
Length |
14.31 inch |
|
Diameter |
57 mm |
|
Diameter |
2.25 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |
Documents/Support Tools
|
Marketing Brochure |