Catalog No. : HTFX331065
Description: 3 8.3KV 65A FX FULL-RANGE FUSE W/IN
UPC: 783786511679
Descriptors
|
Category |
Medium voltage fuse |
Specifications
|
Interrupt Rating |
50,000 A |
|
Rated current |
65 A |
|
Rated voltage |
8.3 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
373.4 mm |
|
Length |
14.7 inch |
|
Diameter |
84.4 mm |
|
Diameter |
3.32 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |
Documents/Support Tools
|
Marketing Brochure |