Catalog No. : HTFX24P100
Description: 15.5KV 100A FX HINGE-MOUNT
UPC: 783786818235
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Hinge Mount |
Specifications
|
Amperage Rating |
100 A |
|
Voltage Rating |
15.5 kV |
|
Mounting |
Hinge |
Classifications
|
Brand Name |
Hi-Tech |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
|
Rated current |
100 A |
|
Rated voltage |
15.5 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
444.8 mm |
|
Length |
17.51 inch |
|
Diameter |
84.8 mm |
|
Diameter |
3.32 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |