Catalog No. : HTFX235003
Description: 8.3KV 3A FX FUSE, OUTDOOR,PLG,STUD
UPC: 75114402590
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Parallel Groove on one End and Knurled Stud on other End. |
|
Application |
Installed in Drywall Canisters for Distribution Transformer Protection, Clip Mounted in Live-Front Switchgear, Externally mounted on Overhead distribution systems, Installed in Elastimold MCAN Rubber Molded Canister for Deadfront/Submersible applications, Installed directly in Oil. |
Specifications
|
Amperage Rating |
3 A |
|
Voltage Rating |
8.3 kV |
|
Interrupt Rating |
50,000 A |
|
Material |
Tin-Plated Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Diameter 2.25-2.18 in, Overall Length 10.00-9.90 in |
|
Rated current |
3 A |
|
Rated voltage |
8.3 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
Documents/Support Tools
|
Marketing Brochure |