Catalog No. : HTFX228025
Description: 5.5KV 25A OS FULL-RANGE FUSE
UPC: 75114435222
5.5kv 25 Amp FX, Full Range Current-Limiting Backup Fuse, Oil Submersible with OS Style End Caps
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
No Indicator |
|
Application |
nstalled in Drywall Canisters for Distribution Transformer Protection, Clip Mounted in Live-Front Switchgear, Externally mounted on Overhead distribution systems, Installed in Elastimold MCAN Rubber Molded Canister for Deadfront/Submersible applications, Installed directly in Oil. |
Specifications
|
Amperage Rating |
25 A |
|
Voltage Rating |
5.5 kV |
|
Material |
Tin-Plated Brass Caps, Resin-Rich Filament Wound Glass/Epoxy Body |
Classifications
|
Brand Name |
Ho-Tech |
|
Standard |
ANSI/IEEE Standards. |