Catalog No. : HTFM241018
Description: 15.5 KV 18A FM FULL RANGE CLF
UPC: 75114423946
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Damage Sensors. Gray UV-resistant epoxy paint for durability and aesthetics. Corrosion-resistant tin-plated adapters and caps. |
|
Application |
Fire Mitigation |
Specifications
|
Amperage Rating |
18 A |
|
Voltage Rating |
15.5 kV |
|
Interrupt Rating |
50 kA |
|
Short Circuit Rating |
50 kA |
|
Class |
Distribution |
|
Frequency Rating |
50/60 Hz |
|
Mounting |
S&C SMD-20 Cutout |
|
Type Of Indicators |
Mechanical/Visual |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
IEEE C37.41-2016 |
Dimensions
|
Size |
Diameter 2.2 in , Length 18.13 in |
|
Rated current |
18 A |
|
Rated voltage |
15.5 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Length |
18.13 inch |
|
Diameter |
2.2 inch |
|
Standard |
IEEE |
Documents/Support Tools
|
Marketing Brochure |