Catalog No. : HTEX32D200
Description: 5.5KV 200A EX FULL-RANGE, IN-1TAG-I
UPC: 783786081035
Descriptors
|
Category |
Medium voltage fuse |
Specifications
|
Interrupt Rating |
50,000 A |
|
Type Of Indicators |
Blown Fuse Indicator |
|
Rated current |
200 A |
|
Rated voltage |
5.5 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
373 mm |
|
Length |
14.7 inch |
|
Diameter |
84 mm |
|
Diameter |
3.3 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |
Documents/Support Tools
|
Marketing Brochure |