Catalog No. : HTEX25D040
Description: 23KV 40A EX FULL-RANGE, IN-1TAG-IND
UPC: 75114098809
Descriptors
|
Category |
Medium voltage fuse |
Specifications
|
Interrupt Rating |
50,000 A |
|
Type Of Indicators |
Blown Fuse Indicator |
|
Rated current |
40 A |
|
Rated voltage |
23 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
384 mm |
|
Length |
15.1 inch |
|
Diameter |
56 mm |
|
Diameter |
2.2 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |
Documents/Support Tools
|
Marketing Brochure |