Catalog No. : HTEX24C025
Description: 15.5KV 25A EX, FR, OUT-1TAG-IND
UPC: 75114321952
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Provide both low and high current fault protection in a single, compact body. |
|
Application |
Outdoor Applications, Open Rack-Mounted Systems |
Specifications
|
Amperage Rating |
25 A |
|
Voltage Rating |
15.5 kV |
|
Interrupt Rating |
50,000 A |
|
Mounting |
Bushing Mount |
|
Material |
Coated with Oven-Baked UV Acrylic Paint |
|
Type Of Indicators |
Blown Fuse Indicator |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Diameter 2.2 in (56mm) Body Length 12.3 in (312mm) |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
|
Rated current |
25 A |
|
Rated voltage |
15.5 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
312 mm |
|
Length |
12.3 inch |
|
Diameter |
56 mm |
|
Diameter |
2.2 inch |
|
Performance category according to IEC 60282-1 |
Full-range |
|
Standard |
ANSI |
|
Installation technique |
Air |