Catalog No. : HTEX23U040
Description: 8.3KV CLF SERIES HTEX-40A
UPC: 75114426275
8.3kV, 40 Amp, EX Style Full Range Current-Limiting Capacitor Fuse, Outdoor, Bus Mount
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Provide both low and high current fault protection in a single, compact body. |
|
Application |
Outdoor Applications, Bus-Mounted Systems |
Specifications
|
Amperage Rating |
40 A |
|
Voltage Rating |
8.3 kV |
|
Interrupt Rating |
50,000 A |
|
Mounting |
Bus Mount |
|
Material |
Resin Rich Filament Wound Glass with Epoxy Body |
|
Type Of Indicators |
Blown Fuse indicator |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Diameter 2.2 in (56mm) Body Length 8.0 in (203mm) |