Catalog No. : HTEX22D020
Description: 5.5KV FUSE CLF 20A
UPC: 75114441452
5.5kV 20 Amp EX Series Full Range Current Limiting Fuse, Bushing Mount, indoor
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Provide both low and high current fault protection in a single, compact body. |
|
Application |
Indoor Applications used in metal-enclosed capacitor banks, harmonic filter banks and padmounted capacitor banks. |
Specifications
|
Amperage Rating |
20 Amps |
|
Voltage Rating |
5.5 kV |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE |
Compliance and Certifications
| RoHS | Out of scope of RoHS |