Catalog No. : HTDS342165
Description: 15.5KV 165A OS BACKUP FUSE
UPC: 783786509676
Descriptors
|
Category |
Medium voltage fuse |
Specifications
|
Interrupt Rating |
50,000 A |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Rated current |
165 A |
|
Rated voltage |
15.5 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
421.9 mm |
|
Length |
16.61 inch |
|
Diameter |
84.3 mm |
|
Diameter |
3.32 inch |
|
Performance category according to IEC 60282-1 |
Back-up |
|
Standard |
ANSI |
|
Installation technique |
Oil |