Catalog No. : HTDS342125
Description: 15.5KV 125A OS BACKUP FUSE
UPC: 783786509652
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Oil Submersible |
|
Application |
Designed for application within Distribution Transformers. |
Specifications
|
Amperage Rating |
125 A |
|
Voltage Rating |
15.5 kV |
|
Interrupt Rating |
50,000 A |
|
Material |
Brass End Caps, Filament-wound High Temperature Epoxy Tubular Bodies, Sand Filler and Hermetic Sealing System. |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Overall Diameter 3.25-3.32 in, Overall Length 16.49-16.61 in, Body Length 15.49-15.57 in, Fuse Weight 10.75 lbs. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Rated current |
125 A |
|
Rated voltage |
15.5 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
421.9 mm |
|
Length |
16.61 inch |
|
Diameter |
84.3 mm |
|
Diameter |
3.32 inch |
|
Performance category according to IEC 60282-1 |
Back-up |
|
Standard |
ANSI |
|
Installation technique |
Oil |
Documents/Support Tools
|
Support/Tools |