Catalog No. : HTDS332200
Description: 8.3KV 200A OS BACKUP FUSE
UPC: 783786509614
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Oil Submersible |
|
Application |
Designed for application within Distribution Transformers. |
Specifications
|
Amperage Rating |
200 A |
|
Voltage Rating |
8.3 kV |
|
Interrupt Rating |
50,000 A |
|
Material |
Brass End Caps, Filament-wound High Temperature Epoxy Tubular Bodies, Sand Filler and Hermetic Sealing System. |
Classifications
|
Brand Name |
Hi-Tech |
|
Standard |
ANSI/IEEE Standards. |
Dimensions
|
Size |
Overall Diameter 2.18-2.22 in, Overall Length 10.89-11.01 in, Body Length 9.85-9.93 in, Fuse Weight 3.25 lbs. |
Compliance and Certifications
| RoHS | Out of scope of RoHS |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Rated current |
200 A |
|
Rated voltage |
8.3 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
279.7 mm |
|
Length |
11.01 inch |
|
Diameter |
84.3 mm |
|
Diameter |
3.32 inch |
|
Performance category according to IEC 60282-1 |
Back-up |
|
Standard |
ANSI |
|
Installation technique |
Oil |
Documents/Support Tools
|
Support/Tools |