Catalog No. : HTDE37F030
Description: 38KV CLF SERIES HTDE 30A
UPC: 75114430340
Hi-Tech Current Limiting Fuse, 46 kV, 38 kV Nominal Voltage Rating, EyeBolt on Both Ends. Accepts Wire Size #8 to 2/0 AWG. Current Rating 30K Amps, Diameter 3.3 inches, Body Length 18.3 inches, Weight 12.5 pounds.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Eye-Bolts on both Ends |
|
Application |
Overhead Distribution Systems |
Specifications
|
Voltage Rating |
38 kV |
Classifications
|
Brand Name |
Hi-Tech |
Dimensions
|
Size |
Length 18.3 in |