Catalog No. : HTDE37F010
Description: 38KV HTDE CLF 10A
UPC: 75114424417
Hi-Tech Current Limiting Fuse, 38.0kV, EyeBolt on Both Ends. Accepts Wire Size #8 to 2/0 AWG. Current Rating 10K, Diameter 3.3 inches, Body Length 18.3 inches, Weight 12.5 pounds.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Eye-Bolts on both Ends |
|
Application |
Overhead Distribution Systems |
Specifications
|
Voltage Rating |
38 kV |
Classifications
|
Brand Name |
Hi-Tech |
Dimensions
|
Size |
Length 18.3 in |
ETIM Classification
ETIM
EC003507 Medium-/high voltage fuse
|
Rated voltage |
38 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Length |
18.3 inch |
|
Diameter |
3.3 inch |