Catalog No. : HTDE33E065
Description: 8.3KV 65K EXT BACKUP FUSE TYPE E
UPC: 783786509041
Descriptors
|
Category |
Medium voltage fuse |
|
Special Features |
Smaller size and lighter weight for easier handling. Lowest energy let-through in the industry - provide maximum protection for equipment by minimizing energy let-through during a fault. Integral pre-assembled hardware reduces installation time and likelihood of joint deterioration. |
|
Application |
Designed to enhance protection on overhead distribution systems, both significantly reduces energy let-through during a fault and offers very high interrupting capability to provide state-of-the-art protection against today's ever-increasing available fault currents. |
Specifications
|
Amperage Rating |
65 A |
|
Voltage Rating |
8.3 kV |
|
Interrupt Rating |
50,000 A |
|
Material |
Brass End Caps, Filament wound Epoxy, Centerless ground tubular bodies coated with oven-baked acrylic paint. |
Classifications
|
Brand Name |
Hi-Tech |
Dimensions
|
Size |
3.3 in Diameter, 9.9 in Length, Weight 7.5 lbs. |
|
Rated current |
65000 A |
|
Rated voltage |
8.3 kV |
|
Utilization category |
gL/gG (cable protection/equipment protection) |
|
Application |
Primary side transformer protection |
|
Length |
9.9 inch |
|
Diameter |
3.3 inch |
|
Performance category according to IEC 60282-1 |
Back-up |
|
Standard |
ANSI |
|
Installation technique |
Oil |