Catalog No. : HTCV2
Description: SOFT SHELL H-TAP COVER
UPC: 786210854625
H-Tap/C-Tap Insulating Cover for C-Taps 54770, 54775, 54780, for H-Taps CHT2149, CHT2502148, CHT25147, CHT25026, Rated 600V, 105 degrees C, Gray Polyproplyene
View More
View Less
For more info visit:
electrification.us.abb.com
- Size-efficient design to take less room in the enclosure or vault.
- Easy latch mechanism. Flash barriers provide protection from electrical flashovers.
- High-impact polyproplyene for long-lasting protection.
- #N/A
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Size-efficient design to take less room in the enclosure or vault. |
Specifications
|
Voltage Rating |
600 V |
|
Color |
Gray |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |