Catalog No. : HTCV1
Description: SOFT SHELL H-TAP COVERS
UPC: 786210854601
H-Tap/C-Tap Insulating Cover for C-Taps 54705, 54710, 54715, for H-Taps CHT81410, Rated 600V, 105 degrees C, Gray Polyproplyene
View More
View Less
For more info visit:
electrification.us.abb.com
- Size-efficient design to take less room in the enclosure or vault.
- Easy latch mechanism. Flash barriers provide protection from electrical flashovers.
- High-impact polyproplyene for long-lasting protection.
- #N/A
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Size-efficient design to take less room in the enclosure or vault. |
Specifications
|
Voltage Rating |
600 V |
|
Color |
Gray |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | ZMVV | N/A | N/A |