Catalog No. : HTC16-S/50M
Description: 16MM SLIT PE CONDUIT 50M - BR
UPC: 5020963806810
Medium Weight, High Flexibility Slit Conduit, Slit Conduit Size NC16/NW13, Very High UV Protection, 50 Meter Reel Length, Modified Co-Polyester, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Special Features |
Self Extinguishing, Low Smoke Toxicity & Halogen Free |
|
Application |
Suited to Static and Dynamic Applications Where Elevated Temperatures are Present. HTC is Resistant to All Under Bonnet Greases, Fuels and Oils |
Specifications
|
Flexibility |
Very High |
|
Material |
Modified Co-Polyester |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Trade Size |
NC16/NW13 |
|
Length |
50 m |