Catalog No. : HTC12-S/50M
Description: 12MM SLIT PE CONDUIT 50M - BR
UPC: 5020963806803
Medium Weight, High Flexibility Slit Conduit, Slit Conduit Size NC12/NW10, Very High UV Protection, 50 Meter Reel Length, Modified Co-Polyester, Black
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Flexible Non-Metallic Conduit |
|
Application |
For Use with Conduit in a Wide Range of Temperatures |
Specifications
|
Flexibility |
Very High |
|
Material |
Polyamide/Nylon 6 |
|
Color |
Black |
Classifications
|
Brand Name |
Harnessflex |
Dimensions
|
Trade Size |
NC12/NW10 |
|
Length |
50 m |