text.skipToContent text.skipToNavigation

Catalog No. : HT3-G

Description:  COND HUB W/INSUL THROAT 1IN AL GR

UPC: 704508015121

PVC Coated Chase Aluminum Conduit Hub with Insulated Throat, Pipe Size 1 Inch/27 Metric, for use with Rigid/IMC Conduit, Gray
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical fittings

Application

To Positively Bond Conduit to Box or Enclosure

Specifications

Material

Aluminum with PVC Coating

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1 Inch