Catalog No. : HT1000C
Description: HTAP INSUL SOFT CVR 90D 1/0-750 BLK
UPC: 786210890142
H-Tap Insulating Soft Cover for Cable Range 1/0 - 750 MCM for H-Taps 63180, Rated 600V, 90 degrees C, Material: Polypropylene, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- Made of flame-retardant, high-impact polyproplyene.
- Provided with three positive locking latches and overlapping fringe for maximum cable insulation.
- Eliminates taping.
Descriptors
|
Category |
Electrical taps |
|
Special Features |
Made of flame-retardant, high-impact polyproplyene. |
Specifications
|
Voltage Rating |
600 V |
|
Color |
Black |
Classifications
|
Brand Name |
Color Keyed / Blackburn |
|
Standard |
UL E9809 |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52390 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E9809 | N/A | ZMVV | N/A | N/A |