text.skipToContent text.skipToNavigation

Catalog No. : HSR8414

Description:  RECPT WT 60A 3W4P

UPC: 708917192138

Weathertight Receptacle with Flap Cap, 60Amps, 3 Wire 4 Pole, 600 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

60 Amps

Voltage Rating

600 V

Classifications

Brand Name

Russellstoll

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 14096 623301 N/A N/A N/A