Catalog No. : HSMW4700-48
Description: HTSHK MEDWALL 3:1 RATIO 4.7IN I.D.
UPC: 786210246536
Made or assembled in Canada.
- More flexible than heavy-wall products. Seals and protects cable splices and terminations.
- Thermoplastic Adhesive Liner for complete environment protection and insulation.
- High resistance to impact and abrasion.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
More flexible than heavy-wall products. Seals and protects cable splices and terminations. |
Specifications
|
Shrink Ratio |
3:1 |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
48 in |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Type |
Heat-shrink |
|
Model |
Medium-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
119.38 mm |
|
Inner diameter before heat-shrink |
4.7 inch |
|
Inner diameter after heat-shrink |
39.878 mm |
|
Inner diameter after heat-shrink |
1.57 inch |
|
Nominal diameter inch |
Other |
|
Wall thickness after shrinking |
2.794 mm |
|
Wall thickness after shrinking |
0.11 inch |
|
Length |
1.22 m |
|
Length |
4 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
Y |
|
Printable |
N |
|
UL approval |
N |