Catalog No. : HSHR2750-4
Description: HEAVY WALL HIGH SHRINK TUBING
UPC: 786210247489
Made or assembled in Canada.
- Accomodates a wide variety of connector shapes and configurations.
- Thermoplastic Adhesive Liner for complete environment protection and insulation.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Accomodates a wide variety of connector shapes and configurations. |
Specifications
|
Shrink Ratio |
6:1 |
|
Voltage Rating |
600 V |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
48 in |
|
Type |
Heat-shrink |
|
Model |
Thick-walled |
|
Shrink rate |
Other |
|
Inner diameter before heat-shrink |
69.85 mm |
|
Inner diameter before heat-shrink |
2.75 inch |
|
Inner diameter after heat-shrink |
11.684 mm |
|
Inner diameter after heat-shrink |
0.46 inch |
|
Nominal diameter inch |
Other |
|
Wall thickness after shrinking |
3.556 mm |
|
Wall thickness after shrinking |
0.14 inch |
|
Length |
1.22 m |
|
Length |
4 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
Y |
|
Printable |
N |
|
UL approval |
N |