Catalog No. : HSFR16-12-4
Description: .350 IN FLAME RETARDANT HEAVY WALL
UPC: 786210928388
Made or assembled in Canada.
- Insulates and protects electrical splices and terminations.
- High-impact and abrasion resistance.
- Thermoplastic adhesive lining.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Insulates and protects electrical splices and terminations. |
Specifications
|
Shrink Ratio |
3:1 |
|
Voltage Rating |
600 V |
|
Flammability |
Flame Retardant |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
48 in |
|
Type |
Heat-shrink |
|
Model |
Thick-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
8.89 mm |
|
Inner diameter before heat-shrink |
0.35 inch |
|
Inner diameter after heat-shrink |
3.048 mm |
|
Inner diameter after heat-shrink |
0.12 inch |
|
Nominal diameter inch |
Other |
|
Wall thickness after shrinking |
1.778 mm |
|
Wall thickness after shrinking |
0.07 inch |
|
Length |
1.22 m |
|
Length |
4 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
Y |
|
Printable |
N |
|
UL approval |
Y |
Documents/Support Tools
|
Sales Drawing |