text.skipToContent text.skipToNavigation

Catalog No. : HSF8424R

Description:  100A,REC,3P4W,HSE,480V,FC

UPC: 708917311348

Receptacle with Flap Cap, 100 Amp, 3 Pole 4 Wire, 480 Volts
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Electrical sleeves

Specifications

Number Of Poles

3

Number Of Wires

4

Amperage Rating

100 Amps

Voltage Rating

480 V

Classifications

Brand Name

Russellstoll

ETIM EC001322 Round socket/plug for high currents

Amperage

100 A

Number of poles

3