Catalog No. : HSF8404
Description: RECPT LESS BOX
UPC: 708917209041
Heavy Service Ever-Lok HSF Series Basic Receptacle, 30 Amp, 3 Pole 4 Wire
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical sleeves |
|
Special Features |
Molded arc-resisting composition interiors with machined, full-floating, self-aligning contacts. |
|
Application |
General Industrial: Lighting Connections, Indoor Welding Stations, Machinery/Tool Connections, Power Distributions Panels, Convenience Power, Battery Charging Equipment |
Specifications
|
Material |
Cast Aluminum |
Classifications
|
Brand Name |
Russellstoll |
ETIM Classification
ETIM
EC001322 Round socket/plug for high currents
|
Amperage |
30 A |
|
Number of poles |
3 |