Alternate Catalog No. : HSC 750
Catalog No. : HSC750
Description: HEAT SHRINK END-CAP
UPC: 786210852904
Made or assembled in Canada.
Heat-Shrinkable HSC Series End Caps for Cable Range 600 - 1000 MCM, Expanded Diameter 2.7 inch, Length 4 inch, rated for 600 Volt, 90 degrees continuous use, Material: Cross-linked polyolefin with thermoplastic adhesive liner, Black
View More
View Less
For more info visit:
electrification.us.abb.com
- Provides effective method for sealing cable ends, pipe conduit, etc. Extra thickness at the tip of the end prevents sharp ends of the cable form puncturing the seal.
- Resistant to common fluids and solvents.
- Adhesive liner provides complete environmental protection and insulation.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Provides effective method for sealing cable ends, pipe conduit, etc. Extra thickness at the tip of the end prevents sharp ends of the cable form puncturing the seal. |
Specifications
|
Shrink Ratio |
3:1 |
|
Voltage Rating |
600 V |
|
Flammability |
Flame Retardant |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
4 ft |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| UL | E9809 | N/A | N/A | N/A | N/A |