Catalog No. : HSC30-250M
Description: CCAP1100FRWHC
UPC: 786210961316
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
3:1 |
|
Voltage Rating |
600 V |
|
Dielectric Strength |
500 V/Mil (20kV/mm) |
|
Volume Resistivity |
1016 ohm-cm |
|
Water Absorption |
0.10 % |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
3 in , 76.2 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Type |
Heat-shrink |
|
Model |
Thick-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
27.94 mm |
|
Inner diameter before heat-shrink |
1.1 inch |
|
Inner diameter after heat-shrink |
8.89 mm |
|
Inner diameter after heat-shrink |
0.35 inch |
|
Total length after shrink |
0.0762 mm |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
With inner glue |
Y |
Documents/Support Tools
|
SDS |