Catalog No. : HSC30-250
Description: HTSHK END CAP 3:1 RATIO 1-3/0 AWG
UPC: 786210878669
Made or assembled in Canada.
- Provides effective method for sealing cable ends, pipe conduit, etc. Extra thickness at the tip of the end prevents sharp ends of the cable form puncturing the seal.
- Resistant to common fluids and solvents.
- Adhesive liner provides complete environmental protection and insulation.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Provides effective method for sealing cable ends, pipe conduit, etc. Extra thickness at the tip of the end prevents sharp ends of the cable form puncturing the seal. |
Specifications
|
Voltage Rating |
600 V |
|
Flammability |
Flame Retardant |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
3 in , 76.2 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E57872 | N/A | N/A | N/A | N/A |
|
Type |
Heat-shrink |
|
Model |
Thick-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
27.94 mm |
|
Inner diameter before heat-shrink |
1.1 inch |
|
Inner diameter after heat-shrink |
8.89 mm |
|
Inner diameter after heat-shrink |
0.35 inch |
|
Total length after shrink |
0.0762 mm |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
With inner glue |
Y |