Catalog No. : HSB125-50-4
Description: HTSHK BOOT HVY WALL 4 LEGS No12-2/0
UPC: 786210872193
- Boots for 2-, 3- and 4-way cable breakouts.
- Thermoplastic Adhesive Liner for complete environment protection and insulation.
- Strain relief and mechanical protection.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Boots for 2-, 3- and 4-way cable breakouts. |
Specifications
|
Shrink Ratio |
3:1 |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
0.1 in , 2.54 mm |
|
Length |
3.74 in , 95 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441408 | N/A | 2208214 | N/A |
|
Type |
Heat-shrink |
|
Model |
For 4-core cables |
|
Diameter shaft before shrink |
35 mm |
|
Diameter shaft after shrink |
15 mm |
|
Total length after shrink |
95 mm |
|
Total length after shrink |
3.74 inch |
|
Inner diameter finger before shrink |
12 mm |
|
Inner diameter finger after shrink |
3 mm |
|
Operation temperature |
-55-+100 °C |
|
Operation temperature |
-67-+212 °F |