Catalog No. : HSB120-50-3
Description: HTSHK BOOT HVY WALL 3 LEGS No8-3/0
UPC: 786210878720
- Boots for 2-, 3- and 4-way cable breakouts.
- Thermoplastic Adhesive Liner for complete environment protection and insulation.
- Strain relief and mechanical protection.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Boots for 2-, 3- and 4-way cable breakouts. |
Specifications
|
Shrink Ratio |
3:1 |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Thickness |
0.11 in , 2.79 mm |
|
Length |
4.47 in , 113.54 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 4484 | 441408 | N/A | 2208214 | N/A |
|
Type |
Heat-shrink |
|
Model |
For 3-core cables |
|
Diameter shaft before shrink |
38.1 mm |
|
Diameter shaft after shrink |
16.5 mm |
|
Total length after shrink |
113.5 mm |
|
Total length after shrink |
4.47 inch |
|
Inner diameter finger before shrink |
12.7 mm |
|
Inner diameter finger after shrink |
4 mm |
|
Operation temperature |
-55-+100 °C |
|
Operation temperature |
-67-+212 °F |