text.skipToContent text.skipToNavigation

Catalog No. : HS908-1

Description:  3 STRAP, RGD/IMC,STL,2 HOLE,EA

UPC: 785991021288

3 Inch, Steel Two Hole Strap-Zinc Plated, For Use with Rigid/IMC Conduit, Bag of 1
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Dimensions

Size

3 Inch

ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

76.2-76.2 mm

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here