Catalog No. : HS903-SS
Description: 1 RIGID 2 HOLE STAINLESS STL STRAP
UPC: 785991036589
Descriptors
|
Category |
Metal straps |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
1 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
25.4-25.4 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Stainless steel |
Documents/Support Tools
|
Sales Drawing |