text.skipToContent text.skipToNavigation

Catalog No. : HS903-1

Description:  1 STRAP, RGD/IMC,STL,2 HOLE,EA

UPC: 785991022452

Made or assembled in Canada.

1 Inch, Steel Two Hole Strap-Zinc Plated, For Use with Rigid/IMC Conduit, Bag of 1
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Dimensions

Size

1 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

25.4-25.4 mm

Hinging

N

Hinge adjustable

N

Material

Steel

Documents/Support Tools

Sales Drawing

Click here