Alternate Catalog No. : HS 902
Catalog No. : HS902
Description: 3/4 STRAP, RGD/IMC,STL,2 HOLE
UPC: 785991420029
Made or assembled in Canada.
3/4 Inch, Steel Two Hole Strap-Zinc Plated, For Use with Rigid/IMC Conduit
View More
View Less
For more info visit:
electrification.us.abb.com
- Made or assembled in Canada.
Descriptors
|
Category |
Metal straps |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
|
Sub Brand |
IBERVILLE |
Dimensions
|
Size |
3/4 Inch |
|
Length |
2.9 in |
|
Width |
0.75 in |
|
Thickness |
0.04 in |
Documents/Support Tools
|
Sales Drawing |