text.skipToContent text.skipToNavigation

Alternate Catalog No. : HS 409

Catalog No. : HS409

Description:  3 1/2 PIPE STRAP,RGD/IMC,M.IR,1 HO

UPC: 785991419184

3-1/2 Inch, One Hole Pipe Strap, Malleable Iron-Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Malleable Iron

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

3-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here