Catalog No. : HS40-400-4M
Description: HS404004M
UPC: 786210961729
Made or assembled in Canada.
- Made or assembled in Canada.
Descriptors
|
Category |
Heat shrinkable tube |
Specifications
|
Shrink Ratio |
3:1 |
|
Voltage Rating |
600 V |
|
Dielectric Strength |
500 V/Mil (20kV/mm) |
|
Volume Resistivity |
1016 ohm-cm |
|
Water Absorption |
0.10 % |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
48 in , 304.8 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 240 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
|
Type |
Heat-shrink |
|
Model |
Thick-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
38.1 mm |
|
Inner diameter before heat-shrink |
1.5 inch |
|
Inner diameter after heat-shrink |
11.938 mm |
|
Inner diameter after heat-shrink |
0.47 inch |
|
Nominal diameter inch |
1 1/2 inch |
|
Wall thickness after shrinking |
3.5566 mm |
|
Wall thickness after shrinking |
0.14 inch |
|
Length |
1.2192 m |
|
Length |
4 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
N |
|
Printable |
N |
|
UL approval |
N |
Documents/Support Tools
|
SDS |