Catalog No. : HS40-400
Description: HVYWALL HTSHK 3:1 BLK No4-400 8IN
UPC: 786210858227
Made or assembled in Canada.
- Made of thermally stabilized cross-linked polyolefin, enabling a recovered wall thickenss greater than that of the cable jacket replaced.
- Withstands severe mechancial requirements of U.R.D., submersible, and direct burial installations.
- Tubing, featuring an internally applied sealant, offers protection against moisture, and may be used over lead, steel, aluminum, copper, standard plastic and elastomeric insulating materials.
Descriptors
|
Category |
Heat shrinkable tube |
|
Special Features |
Made of thermally stabilized cross-linked polyolefin, enabling a recovered wall thickenss greater than that of the cable jacket replaced. |
Specifications
|
Shrink Ratio |
3:1 |
|
Voltage Rating |
600 V |
|
Color |
Black |
Classifications
|
Brand Name |
Shrink-Kon |
Dimensions
|
Length |
8 in , 203.2 mm |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
| POPs | POPs 28 Compliant |
Certification/Standard
| CLASS | File Number | Class | CCN | Certificate Number | Library Number |
|---|---|---|---|---|---|
| CSA | 52390 | 622302 | N/A | N/A | N/A |
| CSA | 7222 | 622302 | N/A | N/A | N/A |
| UL | E100543 | N/A | ZMWQ | N/A | N/A |
|
Type |
Heat-shrink |
|
Model |
Thick-walled |
|
Shrink rate |
3:1 |
|
Inner diameter before heat-shrink |
38.1 mm |
|
Inner diameter before heat-shrink |
1.5 inch |
|
Inner diameter after heat-shrink |
11.938 mm |
|
Inner diameter after heat-shrink |
0.47 inch |
|
Nominal diameter inch |
1 1/2 inch |
|
Wall thickness after shrinking |
3.5566 mm |
|
Wall thickness after shrinking |
0.14 inch |
|
Length |
0.2032 m |
|
Length |
0.67 ft |
|
Operation temperature |
-55-+110 °C |
|
Operation temperature |
-67-+230 °F |
|
Colour |
Black |
|
Material |
Polyolefin (PO-X) |
|
Halogen free |
N |
|
With inner glue |
N |
|
Printable |
N |
|
UL approval |
Y |