text.skipToContent text.skipToNavigation

Alternate Catalog No. : HS 110

Catalog No. : HS110

Description:  4 INCH STRAP, RGD/IMC,STL,1 HOLE

UPC: 785991418200

4 Inch, Steel One Hole Strap, Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here