text.skipToContent text.skipToNavigation

Alternate Catalog No. : HS 106

Catalog No. : HS106

Description:  2 INCH STRAP, RGD/IMC,STL,1 HOLE

UPC: 785991418125

2 Inch, Steel One Hole Strap, Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

2 Inch

Compliance and Certifications

REACH REACH 253 Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here