text.skipToContent text.skipToNavigation

Alternate Catalog No. : HS 105

Catalog No. : HS105

Description:  1-1/2INCH STRAP, RGD/IMC,STL,1 HOLE

UPC: 785991418101

1-1/2 Inch, Steel One Hole Strap, Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

IBERVILLE

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

REACH REACH 247 Compliant

Sustainability

Environmental product declaration

EPD OCAL PVC-Coated Aluminum Conduit

EPD OCAL PVC-Coated Steel Conduit

Documents/Support Tools

Sales Drawing

Click here

Click here