Catalog No. : HS103-1
Description: 1 STRAP, RGD/IMC,STL,1 HOLE,EA
UPC: 785991022384
1 Inch, Steel One Hole Strap, Zinc Plated, For Use with Rigid/IMC Conduit, Bag of 1
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Metal straps |
|
Application |
For Use with Rigid/IMC Conduits |
Specifications
|
Material |
Steel |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
1 Inch |
ETIM Classification
ETIM
EC000464 Fixing clamp
|
Type of fastening |
Screwing |
|
Connection type construction part |
Pipe/cable |
|
Tube/cable diameter |
25.4-25.4 mm |
|
Hinging |
N |
|
Hinge adjustable |
N |
|
Material |
Steel |
Documents/Support Tools
|
Sales Drawing |