text.skipToContent text.skipToNavigation

Alternate Catalog No. : HS 100 SC

Catalog No. : HS100SC

Description:  3/8 IN STRAP, RGD/IMC,STL,1 HOLE

UPC: 785991418002

Made or assembled in Canada.

3/8 Inch, Steel One Hole Strap, Zinc Plated, For Use with Rigid/IMC Conduit
View More View Less
For more info visit:  electrification.us.abb.com
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Steel

Classifications

Brand Name

Steel City

Sub Brand

Iberville

Dimensions

Size

3/8 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here

Click here