text.skipToContent text.skipToNavigation

Catalog No. : HS-KIT

Description:  HEAT SHRINK KIT, THIN WALL ASSORTM

UPC: 786210938981

Made or assembled in Canada.

Thin-Wall Heat Shrinkable Tubing Assortment Precut in 6 Inch Lengths, Black, (32)-Diameter 3/16 Inch, (20)-Diameter 1/4 Inch, (8)-Diameter 3/8 Inch, (6)-Diameter 1/2 Inch, (4)-Diameter - 3/4 Inch, (4)-Diameter - 1 Inch Includes Plastic Storage Case
View More View Less
For more info visit:  electrification.us.abb.com
  • Flame-retardant, cross-linked polyolefin.
  • Meets UL 224, 125°C; CSA 22.2 No. 198.1, 125°C; MIL-DTL-23053/5 Class 1&2; AMS 3636 & 3637; DEF STAN 59-97, Issue 3, Type 2a

Descriptors

Category

Heat shrinkable tube

Specifications

Shrink Ratio

3:1

Color

Black

Classifications

Brand Name

Shrink-Kon

Dimensions

Thickness

Thin

Length

6 in , 152.4 mm

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 7222 622302 N/A N/A N/A
ETIM EC001049 Assortment box with heat-shrink tubing segments

Shrink rate

2:1

With inner glue

N

With tool

N

Documents/Support Tools

Instruction Sheet

Click here

Sales Drawing

Click here