Alternate Catalog No. : HOB 102
Catalog No. : HOB102
Description: AL H-TYPE COMPRESSION CONN 1/0
UPC: 783786732166
Aluminum H-Type Compression Connector. Wire sizes Groove A: 1/0 to #6 ACSR or 1/0 to #6 STR or 2/0 to #6 SOL. Groove B: #2 to #6 ACSR or #1 to #6 STR or 1/0 to #6 SOL. Groove C: #8 STR to #14 SOL. 1.500 inch wide x .700 inch deep x 1.70 inch high. Groove Diameters .426, .340 and .160 inch. Use Die O. 4 Manual Crimps or 2 Hydraulic Crimps.
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
1.500 inch wide x .700 inch deep x 1.70 inch high |
|
Wire Size |
Groove A: 1/0 to #6 ACSR or 1/0 to #6 STR or 2/0 to #6 SOL AWG , Groove B: #2 to #6 ACSR or #1 to #6 STR or 1/0 to #6 SOL AWG , Groove C: #8 STR to #14 SOL AWG |
Documents/Support Tools
|
SDS |