Catalog No. : HO227-1
Description: 2-1/2 RIGID OFFSET NIPPLE - ZINC
UPC: 785991021257
Nipple, 3/4 Inch Offset, Conduit Size 2-1/2 Inches, Gray Iron, Finish Electro Zinc Plated
View More
View Less
For more info visit:
electrification.us.abb.com
Descriptors
|
Category |
Electrical conduit nipple |
|
Application |
For use with rigid/IMC conduits |
Specifications
|
Material |
Iron |
Classifications
|
Brand Name |
Steel City |
Dimensions
|
Size |
2-1/2 Inch |
Compliance and Certifications
| RoHS | RoHS3 Compliant |
| REACH | REACH 253 Compliant |
| TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC001469 Protective hose adapter
|
With outer thread |
Y |
|
Material housing |
Zinc die-cast |
|
Material quality |
Other |
|
Model |
Straight |
|
Material sealing |
No sealing |